IESNA:LM-63-2002
[TEST]P941729
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17113
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2280.4 2102.8 1940.9 1790.1 1667.1 1614.3 1611.6 1639.3 1713.3 1870.6
2115.8 2402.5 2726.3 3081.6 3379.5 3648.7 3898.5 4175.1 4400.8 4643.2
4942 5139 5284.3 5471.2 5739.5 6283.4 7096.6 8120.7 8965.3 8853.4
7263.1 3894.8 1270.2 539.3 210.9 69.4 0
2280.4 2115.8 1954.8 1802.1 1679.1 1618 1619 1644.9 1717.9 1873.4
2113.9 2388.7 2713.4 3073.3 3372.1 3645 3889.2 4151 4386.9 4630.2
4923.5 5150.1 5306.5 5439.7 5717.2 6227.9 7001.3 8026.3 8930.2 8832.1
7401 4113.1 1460.8 561.5 235.9 84.2 0
2280.4 2121.3 1966.8 1820.6 1698.5 1629.1 1619.9 1636.5 1693 1812.3
2016.8 2291.5 2608.8 2948.4 3268.5 3556.2 3796.7 4016.9 4249.1 4513.7
4807.9 5125.2 5384.2 5585 5830.1 6245.5 6912.5 7917.2 9060.6 9519.5
8465.8 5496.1 2190.7 978.8 432 154.5 0
2280.4 2118.5 1977.9 1841 1721.6 1652.3 1631.9 1643.9 1682.8 1770.7
1936.3 2171.3 2451.6 2757.8 3072.3 3401.7 3715.3 3978.9 4226.9 4497.9
4827.3 5156.6 5456.4 5725.6 6038.3 6429.6 7040.2 8037.5 9555.6 11049.6
11022.8 8138.3 4143.6 1956.6 904.8 309.9 0
2280.4 2132.4 2004.7 1886.3 1778.1 1701.3 1672.6 1678.2 1707.8 1772.5
1890 2070.4 2311.9 2570.9 2843.8 3165.8 3540.4 3931.8 4277.8 4635.8
4981.8 5367.6 5774.6 6161.3 6594.3 7140.1 7908.9 9041.2 10849.8 13129.3
13948 10888.7 7075.3 3631.1 1572.7 489.4 0
2280.4 2130.6 2013.1 1894.6 1788.3 1707.8 1675.4 1682.8 1711.5 1774.4
1879.8 2055.6 2287.8 2543.2 2809.6 3124.1 3502.5 3900.3 4264.8 4639.5
4995.7 5380.5 5787.6 6195.5 6648.8 7212.2 7980.1 9097.6 10851.7 13080.3
13941.6 11052.4 7044.8 3574.7 1538.5 471.8 0
2280.4 2150 2043.6 1945.5 1853 1779 1741.1 1734.6 1762.4 1818.8
1909.4 2049.1 2226.8 2440.5 2705.1 3006.6 3398.9 3838.3 4318.5 4829.1
5342.6 5847.7 6324.1 6787.6 7277.9 7831.1 8455.6 9226.2 10214.3 11149.6
10576.9 7436.1 3187 1014.9 366.3 89.7 0
2280.4 2174 2089.8 2017.7 1949.2 1889.1 1850.2 1831.7 1843.8 1892.8
1972.4 2076 2212.9 2403.5 2663.4 2992.8 3386.9 3840.2 4332.3 4833.8
5311.1 5767.2 6201.1 6619.2 6995.8 7324.2 7582.3 7727.5 7607.3 6697
4257.4 1489.4 584.7 335.8 166.5 57.4 0
2280.4 2207.3 2150.9 2102.8 2060.2 2018.6 1992.7 1984.4 1992.7 2025.1
2079.7 2157.4 2273 2450.6 2687.5 2988.1 3351.7 3762.5 4181.5 4590.4
4967 5339.8 5648.8 5922.6 6123.4 6223.3 6186.3 5894.9 5096.5 3433.1
1420.1 609.7 417.2 293.3 187.8 81.4 0
2280.4 2239.7 2212.9 2193.5 2175 2161.1 2158.3 2170.3 2195.3 2240.6
2300.8 2380.3 2488.6 2652.3 2862.3 3138.9 3479.4 3863.3 4265.7 4683.9
5108.5 5527.6 5916.1 6251 6516.6 6620.2 6419.4 5646 4003 1805.8
748.4 479.2 339.5 232.2 151.7 69.4 0
2280.4 2286.9 2290.6 2300.8 2311.9 2328.5 2353.5 2396.1 2454.3 2528.4
2623.6 2740.2 2902.1 3127.8 3422.9 3781 4186.2 4615.4 5061.3 5508.2
5951.3 6386.1 6795 7075.3 7129.9 6837.6 6061.4 4689.4 2713.4 1016.7
525.5 363.6 251.6 155.4 92.5 33.3 0
2280.4 2299.9 2316.5 2344.3 2368.3 2397 2435.8 2483 2548.7 2628.3
2723.6 2847.5 3011.3 3226.8 3487.7 3792.1 4126 4475.7 4838.4 5193.6
5533.1 5869.9 6155.8 6318.6 6248.3 5860.6 5079.8 3874.4 2208.3 837.2
446.8 304.4 210.9 126.7 69.4 19.4 0
2280.4 2314.7 2348.9 2385.9 2426.6 2461.7 2509.9 2564.4 2621.8 2698.6
2783.7 2879.9 3004.8 3161.1 3343.4 3547.8 3770.8 4000.2 4235.2 4457.2
4665.4 4833.8 4920.7 4850.4 4565.5 4022.4 3272.2 2370.2 1346.1 618
376.5 266.4 188.7 123 73.1 25 0
2280.4 2332.2 2392.4 2454.3 2508 2549.6 2595 2630.1 2656.9 2682.9
2701.4 2715.2 2728.2 2734.7 2724.5 2679.2 2595.9 2495.1 2396.1 2250.8
2013.1 1708.7 1415.4 1171.2 971.4 813.2 690.1 593.9 512.5 443.1
372.8 311.8 253.5 189.6 121.2 44.4 0
2280.4 2358.1 2434.9 2509.9 2560.7 2594 2611.6 2618.1 2604.2 2580.2
2545 2493.2 2409 2299.9 2162.9 2011.2 1863.2 1721.6 1582 1441.3
1298.9 1169.4 1058.3 949.2 853.9 770.6 701.2 641.1 582.8 524.5
456.1 390.4 314.5 235 137.8 54.6 0
2280.4 2380.3 2476.5 2545 2587.6 2601.4 2593.1 2578.3 2544.1 2495.1
2414.6 2288.7 2144.4 2006.6 1900.2 1812.3 1714.2 1601.4 1485.7 1377.5
1289.6 1242.4 1174 1079.6 989.9 908.5 826.1 745.6 674.4 606
527.3 441.3 341.4 241.5 140.6 67.5 0
2280.4 2398.8 2501.5 2565.4 2588.5 2581.1 2567.2 2535.8 2479.3 2391.4
2274.9 2150.9 2039 1940.9 1847.5 1755.9 1658.7 1556.1 1466.3 1398.8
1378.4 1372.9 1325.7 1248 1163.8 1077.8 974.2 872.4 778 698.5
620.8 534.7 449.6 346.9 242.4 125.8 0
2280.4 2418.3 2523.7 2580.2 2584.8 2565.4 2540.4 2492.3 2405.3 2298.9
2203.6 2125 2040.8 1942.8 1833.6 1726.3 1614.3 1508.9 1411.7 1356.2
1337.7 1313.7 1285 1236 1150.9 1065.7 991.7 923.3 870.5 812.3
739.2 661.5 577.3 478.3 374.7 223 0
2280.4 2430.3 2534.8 2576.5 2571.8 2543.2 2504.3 2437.7 2338.7 2249.9
2187.9 2127.8 2052.8 1955.7 1837.3 1701.3 1567.2 1440.4 1329.4 1280.4
1228.6 1193.4 1151.8 1063 975.1 907.5 851.1 810.4 778 727.1
677.2 601.3 516.2 433 334.9 198.9 0
2280.4 2434.9 2545 2580.2 2565.4 2534.8 2485.8 2399.8 2303.6 2232.3
2179.6 2125 2054.7 1965 1840.1 1686.5 1517.2 1365.5 1248 1189.7
1124.9 1066.7 984.3 886.3 811.3 754 708.6 670.7 630 582.8
547.7 474.6 386.7 316.4 243.3 122.1 0
2280.4 2448.8 2552.4 2582 2566.3 2531.1 2471 2384 2287.8 2221.2
2171.3 2111.1 2045.4 1949.2 1825.3 1672.6 1498.7 1327.5 1199.9 1113.8
1027.8 964.9 876.1 803 732.7 678.1 634.6 600.4 571.7 539.3
569.9 472.7 360.8 275.7 204.5 85.1 0
2280.4 2447.9 2554.3 2584.8 2568.1 2529.3 2475.6 2385 2286 2223.1
2171.3 2113.9 2050.1 1956.6 1835.4 1681.9 1507 1332.2 1196.2 1105.5
1019.5 953.8 866.8 791.9 721.6 666.1 622.6 589.3 564.3 531.9
588.4 435.7 345.1 277.5 206.3 85.1 0
